All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
PGI Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Pressure Gauges
>
PGI Series
> Configure Product
Configure Product PGI Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
PGI-63B-BC0-LAQX
Item #
PGI-63B-BC0-LAQX
Model
B: General-Purpose Stainless Steel Gauge with Adjustable Pointer
C: General-Purpose Stainless Steel Gauge
L: Stainless Steel Low-Pressure Gauge
M: Stainless Steel Miniature Gauge
P: Reinforced Thermoplastic Industrial Process Gauge
S: Solid-Front Stainless Steel Safety Gauge
Dial Size
100 mm
160 mm
63 mm
Dial Range
bar (primary scale: bar; secondary scale: psi)
MPa (primary scale: MPa; no secondary scale)
MPa (primary scale: MPa; secondary scale: kgf/cm^2)
psi (primary scale: psi; secondary scale: bar)
psi (primary scale: psi; secondary scale: kPa)
Minimum
0
Vacuum -1 bar
Maximum
0
0.60
1.5
3
9
Process Connection Location
Center-back mount
Lower mount
End Connections
G (EN)
G (PF)
Male NPT
R (PT)
Swagelok tube adapter
Size
1/4 in.
3/8 in.
6 mm
10 mm
Liquid Fill Fluid
Glycerin
Low-temperature glycerin
Silicone
Unfilled
Cleaned to ASME B40.1 level IV
No
Yes
Certificate of calibration
No
Yes
Material certification
No
Yes
Rear flange
No
Yes
Orifice (0.023 in. [0.58mm])
No
Yes
Reset
Cancel
View Results