All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
PFA Core Hose 302 SS Braid Reinforced
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Hoses and Flexible Tubing
>
PFA Core Hose 302 SS Braid Reinforced
> Configure Product
Configure Product PFA Core Hose 302 SS Braid Reinforced
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
SS-UT8TA8TA8-10
Item #
SS-UT8TA8TA8-10
Assembly Image
Series
U series carbon black-filled PFA hose with silicone cover
U series PFA hose with silicone cover
End Connections Material
316 stainless steel
Nominal Hose Size
1/2 in.
3/4 in.
1 in.
1 1/2 in.
2 in.
First End Connections Type
ASME class 150 lap joint flange
DIN PN10 lap joint flange
Female DIN 11851 with nut
Female ISO/BSP (ISO 228)
Female ISO/BSP Tapered
Female NPT
Female NPT with JIC (AN) 37° union
Female swivel ISO/BSP with 30° cone
Female swivel ISO/BSP with 60° cone
Female VCO O-Ring fitting
Female VCR fitting
JIS 10K lap joint flange
JIS(A)/ISO 2852-type sanitary
Male ISO/BSP tapered
Male ISO/BSP with 60° male cone (ISO 228)
Male NPT
Male NPT with JIC (AN) 37° union
SAE 37° (JIC) female swivel
Sanitary (DIN 32676)
Sanitary (ISO 2852)
Sanitary DIN 11864-3 series A, form A, clamp ferrule with groove
Sanitary Kwik-Clamp 45° elbows
Sanitary Kwik-Clamp 90° elbows
Sanitary Kwik-Clamps
Swagelok tube adapter
Swagelok Tube Fitting
TS series sanitary clamps
Tube Butt Weld
Tube stubs
First End Connections Size
1/2 in.
12 mm
Second End Connections Type
ASME class 150 lap joint flange
DIN PN10 lap joint flange
Female DIN 11851 with nut
Female ISO/BSP (ISO 228)
Female ISO/BSP Tapered
Female NPT
Female NPT with JIC (AN) 37° union
Female swivel ISO/BSP with 30° cone
Female swivel ISO/BSP with 60° cone
Female VCO O-Ring fitting
Female VCR fitting
JIS 10K lap joint flange
JIS(A)/ISO 2852-type sanitary
Male ISO/BSP tapered
Male ISO/BSP with 60° male cone (ISO 228)
Male NPT
Male NPT with JIC (AN) 37° union
SAE 37° (JIC) female swivel
Sanitary (DIN 32676)
Sanitary (ISO 2852)
Sanitary DIN 11864-3 series A, form A, clamp ferrule with groove
Sanitary Kwik-Clamp 45° elbows
Sanitary Kwik-Clamp 90° elbows
Sanitary Kwik-Clamps
Swagelok tube adapter
Swagelok Tube Fitting
TS series sanitary clamps
Tube butt weld
Tube stubs
Second End Connections Size
1/2 in.
12 mm
Overall Length Units
Inches
Centimeters
Overall Length (in)
Available Range: 10 to 2700 By 0.1
Splices
1 splice
2 splices
None
Tags
None
Lanyard tag
Mat tag
Perma tag
Two lanyard tags
Reset
Cancel
View Results