All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
KEV Series
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Regulators
>
Specialty Pressure-Reducing
>
KEV Series
> Configure Product
Configure Product KEV Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
KEV1CFA321AW000G
Item #
KEV1CFA321AW000G
Series
KEV
Body Material
316 SS
Pressure Control Range
0 to 10 psig (0 to 0.68 bar)
0 to 25 psig (0 to 1.7 bar)
0 to 50 psig (0 to 3.4 bar)
0 to 100 psig (0 to 6.8 bar)
0 to 250 psig (0 to 17.2 bar)
0 to 500 psig (0 to 34.4 bar)
0 to 1000 psig (0 to 68.9 bar)
0 to 1500 psig (0 to 103 bar)
0 to 2000 psig (0 to 137 bar)
0 to 3000 psig (0 to 206 bar)
0 to 3600 psig (0 to 248 bar)
Maximum Inlet Pressure
100 psig (6.8 bar)
500 psig (34.4 bar)
1000 psig (68.9 bar)
3600 psig (248 bar)
Port Configuration
1 - Side Mount
2 - Side Mount
A - Base Mount
A - Side Mount
B - Base Mount
X - Base Mount
X - Side Mount
Y - Base Mount
Z - Base Mount
Ports
1/8 in. female NPT inlet; 1/4 in. female NPT outlet(s)
Seat Materials
PEEK
Flow Coefficient
0.02
0.06
Sensing Mechanism
Alloy X-750 diaphragm
Handle, Mounting
Antitamper nut
Valves
No valves
Cylinder Connections
No connections
Gauges
No gauges
Heater, Controller
100 W, 75 to 380ºF[23 to 193ºC], 120 V
100 W, 75 to 380ºF[23 to 193ºC], 240 V
150 W, 75 to 380ºF[23 to 193ºC], 120 V
150 W, 75 to 380ºF[23 to 193ºC], 240 V
200 W, 75 to 380ºF[23 to 193ºC], 120 V
200 W, 75 to 380ºF[23 to 193ºC], 240 V
50 W, 75 to 380ºF[23 to 193ºC], 120 V
50 W, 75 to 380ºF[23 to 193ºC], 240 V
Reset
Cancel
View Results