All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
Nylon Core Hose Fiber Braid Reinforced - NG Series Twin and Vent Hoses
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Hoses and Flexible Tubing
>
Nylon Core Hose Fiber Braid Reinforced - NG Series Twin and Vent Hoses
> Configure Product
Configure Product Nylon Core Hose Fiber Braid Reinforced - NG Series Twin and Vent Hoses
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
SS-NGT4-S4S4S4S4-36-XX
Item #
SS-NGT4-S4S4S4S4-36-XX
Assembly Image
Series
NG series twin nylon hose
NG series vent nylon hose
End Connections Material
316 stainless steel
Nominal Hose Size
1/4 in.
3/8 in.
Fill Hose Nozzle End Connections Type
Male ISO/BSP tapered
Male NPT
SAE 37° (JIC) female swivel
Swagelok tube adapter
Swagelok Tube Fitting
Fill Hose Nozzle End Connections Size
1/4 in.
6 mm
8 mm
Fill Hose Dispenser End Connections Type
Male ISO/BSP tapered
Male NPT
SAE 37° (JIC) female swivel
Swagelok tube adapter
Swagelok Tube Fitting
Fill Hose Dispenser End Connections Size
1/4 in.
6 mm
8 mm
Vent Hose Nozzle End Connections Type
Male ISO/BSP tapered
Male NPT
SAE 37° (JIC) female swivel
Swagelok tube adapter
Swagelok tube fitting
Vent Hose Nozzle End Connections Size
1/4 in.
6 mm
8 mm
Vent Hose Dispenser End Connections Type
Male ISO/BSP tapered
Male NPT
SAE 37° (JIC) female swivel
Swagelok tube adapter
Swagelok tube fitting
Vent Hose Dispenser End Connections Size
1/4 in.
6 mm
8 mm
Vent Hose Nozzle End Length Adjustment
Negative
None
Positive
Vent Hose Dispenser End Length Adjustment
Negative
None
Positive
Overall Length (in)
Available Range: 36 to 3000 By 0.1
Spring Guards
1
No
Yes
NGV 3.1 and 4.2 Certification
No
Yes
1
5 in. spring guards at each end are standard. No spring guards option should only be used in static bend applications.
Reset
Cancel
View Results