All Categories
Fittings - Face Seal VCO O-ring
Fittings - Face Seal VCR Gasket
Fittings - Pipe
Fittings - Plastic (PFA)
Fittings - Snubbers/Vacuum
Fittings - Tube
Fittings - UHP Plastic (PFA)
Fittings - Weld
Manifolds
Medium & High Pressure Products
Regulators
Valves - Ball Shut Off
Valves - Bellows Shut Off
Valves - Diaphragm Shut Off
Valves - Check/Relief
Valves - Switching/Crossover
Sample Cylinders
Valves and Manifold Valves
Pressure Gauges
Valves - Needle Shut Off
Valves - Plastic (PFA)
Valves - Plug Shut Off
Valves - Regulating
Quick-Connects
General Utility Service Needle Valves
Valves - Gauge Root
Plastic Products - Fluoropolymer Diaphragm Valves
Process Interface Valves
Hoses & Flexible Tubing
Pre-Engineered Subsystems
Filters
Addnl Products - Accessories
By Keyword
By Item #
|
All Categories
Nylon Core Hose Fiber Braid Reinforced - 7R, 8R, 7N, 8N Series Nylon Hose
Deutsch
English
Français
日本語
简体中文
Español
русский
한국어
MultiCAD Download (0)
▾
Cart is empty
Request CAD files
All Categories
>
Hoses and Flexible Tubing
>
Nylon Core Hose Fiber Braid Reinforced - 7R, 8R, 7N, 8N Series Nylon Hose
> Configure Product
Configure Product Nylon Core Hose Fiber Braid Reinforced - 7R, 8R, 7N, 8N Series Nylon Hose
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
SS-7R4TA4TA4-9
Item #
SS-7R4TA4TA4-9
Assembly Image
Series
7N series SAE 100R7 nonconductive nylon hose
7R series SAE 100R7 nylon hose
8N series SAE 100R8 nonconductive nylon hose
8R series SAE 100R8 nylon hose
End Connections Material
316 stainless steel
Nominal Hose Size
1/4 in.
3/8 in.
1/2 in.
First End Connections Type
Female swivel ISO/BSP with 30° cone
Female swivel ISO/BSP with 60° cone
Male ISO/BSP tapered
Male ISO/BSP with 60° male cone (ISO 228)
Male NPT
SAE 37° (JIC) female swivel
SAE 37° (JIC) male flare
Swagelok tube adapter
Swagelok Tube Fitting
Universal globe seal, metric female swivel nut
First End Connections Size
1/4 in.
3/8 in.
6 mm
8 mm
Second End Connections Type
Female swivel ISO/BSP with 30° cone
Female swivel ISO/BSP with 60° cone
Male ISO/BSP tapered
Male ISO/BSP with 60° male cone (ISO 228)
Male NPT
SAE 37° (JIC) female swivel
SAE 37° (JIC) male flare
Swagelok tube adapter
Swagelok Tube Fitting
Universal globe seal, metric female swivel nut
Second End Connections Size
1/4 in.
3/8 in.
6 mm
8 mm
Overall Length Units
Inches
Centimeters
Overall Length (in)
Available Range: 9 to 600 By 0.1
Testing
Standard
Hydrostatic test
Tags
None
Lanyard tag
Lanyard tag with CRN
Two lanyard tags
Reset
Cancel
View Results