MultiCAD Download (0)
▾
This category has 1,072 items. Only the first 1000 records are returned.
Male Pipe Weld Connector - Metric
Straight: Connects Tubing to Welded
Item # |
Material |
Tube OD x Pipe Weld Size |
Positive Material Identification |
---|---|---|---|
INC-12M0-1-8W-PM3 | Material N/A Alloy 600 | Tube OD x Pipe Weld Size N/A 12 x 1/2 | Positive Material Identification N/A PM3 |
INC-12M0-1-12W-PM3 | Material N/A Alloy 600 | Tube OD x Pipe Weld Size N/A 12 x 3/4 | Positive Material Identification N/A PM3 |
INC-14M0-1-6W-PM3 | Material N/A Alloy 600 | Tube OD x Pipe Weld Size N/A 14 x 3/8 | Positive Material Identification N/A PM3 |
INC-15M0-1-8W-PM3 | Material N/A Alloy 600 | Tube OD x Pipe Weld Size N/A 15 x 1/2 | Positive Material Identification N/A PM3 |
INC-16M0-1-8W-PM3 | Material N/A Alloy 600 | Tube OD x Pipe Weld Size N/A 16 x 1/2 | Positive Material Identification N/A PM3 |
INC-18M0-1-8W-PM3 | Material N/A Alloy 600 | Tube OD x Pipe Weld Size N/A 18 x 1/2 | Positive Material Identification N/A PM3 |
INC-30M0-1-20W-PM3 | Material N/A Alloy 600 | Tube OD x Pipe Weld Size N/A 30 x 1 1/4 | Positive Material Identification N/A PM3 |
INC-32M0-1-20W-PM3 | Material N/A Alloy 600 | Tube OD x Pipe Weld Size N/A 32 x 1 1/4 | Positive Material Identification N/A PM3 |
INC-38M0-1-24W-PM3 | Material N/A Alloy 600 | Tube OD x Pipe Weld Size N/A 38 x 1 1/2 | Positive Material Identification N/A PM3 |
625-3M0-1-2W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 3 x 1/8 | Positive Material Identification N/A PM3 |
625-4M0-1-2W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 4 x 1/8 | Positive Material Identification N/A PM3 |
625-6M0-1-2W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 6 x 1/8 | Positive Material Identification N/A PM3 |
625-6M0-1-4W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 6 x 1/4 | Positive Material Identification N/A PM3 |
625-8M0-1-2W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 8 x 1/8 | Positive Material Identification N/A PM3 |
625-8M0-1-4W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 8 x 1/4 | Positive Material Identification N/A PM3 |
625-8M0-1-8W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 8 x 1/2 | Positive Material Identification N/A PM3 |
625-10M0-1-4W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 10 x 1/4 | Positive Material Identification N/A PM3 |
625-10M0-1-6W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 10 x 3/8 | Positive Material Identification N/A PM3 |
625-10M0-1-8W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 10 x 1/2 | Positive Material Identification N/A PM3 |
625-12M0-1-4W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 12 x 1/4 | Positive Material Identification N/A PM3 |
625-12M0-1-6W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 12 x 3/8 | Positive Material Identification N/A PM3 |
625-12M0-1-8W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 12 x 1/2 | Positive Material Identification N/A PM3 |
625-12M0-1-12W-PM3 | Material N/A Alloy 625 | Tube OD x Pipe Weld Size N/A 12 x 3/4 | Positive Material Identification N/A PM3 |
825-3M0-1-2W-PM3 | Material N/A Alloy 825 | Tube OD x Pipe Weld Size N/A 3 x 1/8 | Positive Material Identification N/A PM3 |
825-4M0-1-2W-PM3 | Material N/A Alloy 825 | Tube OD x Pipe Weld Size N/A 4 x 1/8 | Positive Material Identification N/A PM3 |