MultiCAD Download (0)
▾
This category has 1,072 items. Only the first 1000 records are returned.
Male Pipe Weld Connector - Metric
Straight: Connects Tubing to Welded
Item # |
Material |
Tube OD x Pipe Weld Size |
Positive Material Identification |
---|---|---|---|
HC-18M0-1-8W-PMI | Material N/A Alloy C-276 | Tube OD x Pipe Weld Size N/A 18 x 1/2 | Positive Material Identification N/A PMI |
HC-30M0-1-20W-PMI | Material N/A Alloy C-276 | Tube OD x Pipe Weld Size N/A 30 x 1 1/4 | Positive Material Identification N/A PMI |
HC-32M0-1-20W-PMI | Material N/A Alloy C-276 | Tube OD x Pipe Weld Size N/A 32 x 1 1/4 | Positive Material Identification N/A PMI |
HC-38M0-1-24W-PMI | Material N/A Alloy C-276 | Tube OD x Pipe Weld Size N/A 38 x 1 1/2 | Positive Material Identification N/A PMI |
B-3M0-1-2W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 3 x 1/8 | Positive Material Identification N/A PMI |
B-4M0-1-2W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 4 x 1/8 | Positive Material Identification N/A PMI |
B-6M0-1-2W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 6 x 1/8 | Positive Material Identification N/A PMI |
B-6M0-1-4W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 6 x 1/4 | Positive Material Identification N/A PMI |
B-8M0-1-2W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 8 x 1/8 | Positive Material Identification N/A PMI |
B-8M0-1-4W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 8 x 1/4 | Positive Material Identification N/A PMI |
B-8M0-1-8W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 8 x 1/2 | Positive Material Identification N/A PMI |
B-10M0-1-4W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 10 x 1/4 | Positive Material Identification N/A PMI |
B-10M0-1-6W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 10 x 3/8 | Positive Material Identification N/A PMI |
B-10M0-1-8W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 10 x 1/2 | Positive Material Identification N/A PMI |
B-12M0-1-4W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 12 x 1/4 | Positive Material Identification N/A PMI |
B-12M0-1-6W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 12 x 3/8 | Positive Material Identification N/A PMI |
B-12M0-1-8W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 12 x 1/2 | Positive Material Identification N/A PMI |
B-12M0-1-12W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 12 x 3/4 | Positive Material Identification N/A PMI |
B-14M0-1-6W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 14 x 3/8 | Positive Material Identification N/A PMI |
B-15M0-1-8W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 15 x 1/2 | Positive Material Identification N/A PMI |
B-16M0-1-8W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 16 x 1/2 | Positive Material Identification N/A PMI |
B-18M0-1-8W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 18 x 1/2 | Positive Material Identification N/A PMI |
B-30M0-1-20W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 30 x 1 1/4 | Positive Material Identification N/A PMI |
B-32M0-1-20W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 32 x 1 1/4 | Positive Material Identification N/A PMI |
B-38M0-1-24W-PMI | Material N/A Brass | Tube OD x Pipe Weld Size N/A 38 x 1 1/2 | Positive Material Identification N/A PMI |