MultiCAD Download (0)
▾
Female Connector (ISO/BSP Parallel Thread (RJ)) - Fractional
Straight: Connects Tubing to Male Thread
Item # |
Material |
Tube OD x ISO Thread Size |
Positive Material Identification |
---|---|---|---|
C20-810-7-8RJ-PMI | Material N/A Alloy 20 | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A PMI |
M-400-7-4RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A PMI |
M-400-7-6RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 1/4 x 3/8 | Positive Material Identification N/A PMI |
M-400-7-8RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 1/4 x 1/2 | Positive Material Identification N/A PMI |
M-500-7-4RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 5/16 x 1/4 | Positive Material Identification N/A PMI |
M-500-7-8RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 5/16 x 1/2 | Positive Material Identification N/A PMI |
M-600-7-4RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 3/8 x 1/4 | Positive Material Identification N/A PMI |
M-600-7-6RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 3/8 x 3/8 | Positive Material Identification N/A PMI |
M-600-7-8RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 3/8 x 1/2 | Positive Material Identification N/A PMI |
M-810-7-4RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 1/2 x 1/4 | Positive Material Identification N/A PMI |
M-810-7-6RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A PMI |
M-810-7-8RJ-PMI | Material N/A Alloy 400 | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A PMI |
INC-400-7-4RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A PMI |
INC-400-7-6RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 1/4 x 3/8 | Positive Material Identification N/A PMI |
INC-400-7-8RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 1/4 x 1/2 | Positive Material Identification N/A PMI |
INC-500-7-4RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 5/16 x 1/4 | Positive Material Identification N/A PMI |
INC-500-7-8RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 5/16 x 1/2 | Positive Material Identification N/A PMI |
INC-600-7-4RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 3/8 x 1/4 | Positive Material Identification N/A PMI |
INC-600-7-6RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 3/8 x 3/8 | Positive Material Identification N/A PMI |
INC-600-7-8RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 3/8 x 1/2 | Positive Material Identification N/A PMI |
INC-810-7-4RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 1/2 x 1/4 | Positive Material Identification N/A PMI |
INC-810-7-6RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A PMI |
INC-810-7-8RJ-PMI | Material N/A Alloy 600 | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A PMI |
625-400-7-4RJ-PMI | Material N/A Alloy 625 | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A PMI |
625-400-7-6RJ-PMI | Material N/A Alloy 625 | Tube OD x ISO Thread Size N/A 1/4 x 3/8 | Positive Material Identification N/A PMI |