MultiCAD Download (0)
▾
Female Connector (ISO/BSP Parallel Thread (RJ)) - Fractional
Straight: Connects Tubing to Male Thread
Item # |
Material |
Tube OD x ISO Thread Size |
Positive Material Identification |
---|---|---|---|
625-810-7-6RJ-PM2 | Material N/A Alloy 625 | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A PM2 |
625-810-7-8RJ-PM2 | Material N/A Alloy 625 | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A PM2 |
825-400-7-4RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A PM2 |
825-400-7-6RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 1/4 x 3/8 | Positive Material Identification N/A PM2 |
825-400-7-8RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 1/4 x 1/2 | Positive Material Identification N/A PM2 |
825-500-7-4RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 5/16 x 1/4 | Positive Material Identification N/A PM2 |
825-500-7-8RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 5/16 x 1/2 | Positive Material Identification N/A PM2 |
825-600-7-4RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 3/8 x 1/4 | Positive Material Identification N/A PM2 |
825-600-7-6RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 3/8 x 3/8 | Positive Material Identification N/A PM2 |
825-600-7-8RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 3/8 x 1/2 | Positive Material Identification N/A PM2 |
825-810-7-4RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 1/2 x 1/4 | Positive Material Identification N/A PM2 |
825-810-7-6RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A PM2 |
825-810-7-8RJ-PM2 | Material N/A Alloy 825 | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A PM2 |
HC-400-7-4RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A PM2 |
HC-400-7-6RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 1/4 x 3/8 | Positive Material Identification N/A PM2 |
HC-400-7-8RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 1/4 x 1/2 | Positive Material Identification N/A PM2 |
HC-500-7-4RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 5/16 x 1/4 | Positive Material Identification N/A PM2 |
HC-500-7-8RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 5/16 x 1/2 | Positive Material Identification N/A PM2 |
HC-600-7-4RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 3/8 x 1/4 | Positive Material Identification N/A PM2 |
HC-600-7-6RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 3/8 x 3/8 | Positive Material Identification N/A PM2 |
HC-600-7-8RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 3/8 x 1/2 | Positive Material Identification N/A PM2 |
HC-810-7-4RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 1/2 x 1/4 | Positive Material Identification N/A PM2 |
HC-810-7-6RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A PM2 |
HC-810-7-8RJ-PM2 | Material N/A Alloy C-276 | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A PM2 |
B-400-7-4RJ-PM2 | Material N/A Brass | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A PM2 |