MultiCAD Download (0)
▾
Female Connector (ISO/BSP Parallel Thread (RJ)) - Fractional
Straight: Connects Tubing to Male Thread
Item # |
Material |
Tube OD x ISO Thread Size |
Positive Material Identification |
---|---|---|---|
TI-400-7-4RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A PMI |
TI-400-7-6RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 1/4 x 3/8 | Positive Material Identification N/A PMI |
TI-400-7-8RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 1/4 x 1/2 | Positive Material Identification N/A PMI |
TI-500-7-4RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 5/16 x 1/4 | Positive Material Identification N/A PMI |
TI-500-7-8RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 5/16 x 1/2 | Positive Material Identification N/A PMI |
TI-600-7-4RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 3/8 x 1/4 | Positive Material Identification N/A PMI |
TI-600-7-6RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 3/8 x 3/8 | Positive Material Identification N/A PMI |
TI-600-7-8RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 3/8 x 1/2 | Positive Material Identification N/A PMI |
TI-810-7-4RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 1/2 x 1/4 | Positive Material Identification N/A PMI |
TI-810-7-6RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A PMI |
TI-810-7-8RJ-PMI | Material N/A Titanium (grade 4) | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A PMI |
SS-400-7-4RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A PM2 |
SS-400-7-6RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/4 x 3/8 | Positive Material Identification N/A PM2 |
SS-400-7-8RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/4 x 1/2 | Positive Material Identification N/A PM2 |
SS-500-7-4RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 5/16 x 1/4 | Positive Material Identification N/A PM2 |
SS-500-7-8RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 5/16 x 1/2 | Positive Material Identification N/A PM2 |
SS-600-7-4RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 1/4 | Positive Material Identification N/A PM2 |
SS-600-7-6RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 3/8 | Positive Material Identification N/A PM2 |
SS-600-7-8RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 1/2 | Positive Material Identification N/A PM2 |
SS-810-7-4RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 1/4 | Positive Material Identification N/A PM2 |
SS-810-7-6RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A PM2 |
SS-810-7-8RJ-PM2 | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A PM2 |
A-400-7-4RJ-PM2 | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A PM2 |
A-400-7-6RJ-PM2 | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/4 x 3/8 | Positive Material Identification N/A PM2 |
A-400-7-8RJ-PM2 | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/4 x 1/2 | Positive Material Identification N/A PM2 |