MultiCAD Download (0)
▾
This category has 2,132 items. Only the first 1000 records are returned.
Reducer - Fractional/Fractional
Reducers/Port Connectors
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| 825-200-R-2-PMI | Material N/A Alloy 825 | Tube OD N/A 1/8 x 1/8 | Positive Material Identification N/A PMI |
| 825-200-R-3-PMI | Material N/A Alloy 825 | Tube OD N/A 1/8 x 3/16 | Positive Material Identification N/A PMI |
| 825-200-R-4-PMI | Material N/A Alloy 825 | Tube OD N/A 1/8 x 1/4 | Positive Material Identification N/A PMI |
| 825-200-R-6-PMI | Material N/A Alloy 825 | Tube OD N/A 1/8 x 3/8 | Positive Material Identification N/A PMI |
| 825-200-R-8-PMI | Material N/A Alloy 825 | Tube OD N/A 1/8 x 1/2 | Positive Material Identification N/A PMI |
| 825-300-R-2-PMI | Material N/A Alloy 825 | Tube OD N/A 3/16 x 1/8 | Positive Material Identification N/A PMI |
| 825-300-R-4-PMI | Material N/A Alloy 825 | Tube OD N/A 3/16 x 1/4 | Positive Material Identification N/A PMI |
| 825-400-R-2-PMI | Material N/A Alloy 825 | Tube OD N/A 1/4 x 1/8 | Positive Material Identification N/A PMI |
| 825-400-R-3-PMI | Material N/A Alloy 825 | Tube OD N/A 1/4 x 3/16 | Positive Material Identification N/A PMI |
| 825-400-R-4-PMI | Material N/A Alloy 825 | Tube OD N/A 1/4 x 1/4 | Positive Material Identification N/A PMI |
| 825-400-R-5-PMI | Material N/A Alloy 825 | Tube OD N/A 1/4 x 5/16 | Positive Material Identification N/A PMI |
| 825-400-R-6-PMI | Material N/A Alloy 825 | Tube OD N/A 1/4 x 3/8 | Positive Material Identification N/A PMI |
| 825-400-R-8-PMI | Material N/A Alloy 825 | Tube OD N/A 1/4 x 1/2 | Positive Material Identification N/A PMI |
| 825-400-R-10-PMI | Material N/A Alloy 825 | Tube OD N/A 1/4 x 5/8 | Positive Material Identification N/A PMI |
| 825-400-R-12-PMI | Material N/A Alloy 825 | Tube OD N/A 1/4 x 3/4 | Positive Material Identification N/A PMI |
| 825-500-R-6-PMI | Material N/A Alloy 825 | Tube OD N/A 5/16 x 3/8 | Positive Material Identification N/A PMI |
| 825-500-R-8-PMI | Material N/A Alloy 825 | Tube OD N/A 5/16 x 1/2 | Positive Material Identification N/A PMI |
| 825-600-R-4-PMI | Material N/A Alloy 825 | Tube OD N/A 3/8 x 1/4 | Positive Material Identification N/A PMI |
| 825-600-R-6-PMI | Material N/A Alloy 825 | Tube OD N/A 3/8 x 3/8 | Positive Material Identification N/A PMI |
| 825-600-R-8-PMI | Material N/A Alloy 825 | Tube OD N/A 3/8 x 1/2 | Positive Material Identification N/A PMI |
| 825-600-R-10-PMI | Material N/A Alloy 825 | Tube OD N/A 3/8 x 5/8 | Positive Material Identification N/A PMI |
| 825-600-R-12-PMI | Material N/A Alloy 825 | Tube OD N/A 3/8 x 3/4 | Positive Material Identification N/A PMI |
| 825-810-R-4-PMI | Material N/A Alloy 825 | Tube OD N/A 1/2 x 1/4 | Positive Material Identification N/A PMI |
| 825-810-R-6-PMI | Material N/A Alloy 825 | Tube OD N/A 1/2 x 3/8 | Positive Material Identification N/A PMI |
| 825-810-R-8-PMI | Material N/A Alloy 825 | Tube OD N/A 1/2 x 1/2 | Positive Material Identification N/A PMI |