MultiCAD Download (0)
▾
This category has 2,132 items. Only the first 1000 records are returned.
Reducer - Fractional/Fractional
Reducers/Port Connectors
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| INC-600-R-12-PMI | Material N/A Alloy 600 | Tube OD N/A 3/8 x 3/4 | Positive Material Identification N/A PMI |
| INC-810-R-4-PMI | Material N/A Alloy 600 | Tube OD N/A 1/2 x 1/4 | Positive Material Identification N/A PMI |
| INC-810-R-6-PMI | Material N/A Alloy 600 | Tube OD N/A 1/2 x 3/8 | Positive Material Identification N/A PMI |
| INC-810-R-8-PMI | Material N/A Alloy 600 | Tube OD N/A 1/2 x 1/2 | Positive Material Identification N/A PMI |
| INC-810-R-10-PMI | Material N/A Alloy 600 | Tube OD N/A 1/2 x 5/8 | Positive Material Identification N/A PMI |
| INC-810-R-12-PMI | Material N/A Alloy 600 | Tube OD N/A 1/2 x 3/4 | Positive Material Identification N/A PMI |
| INC-810-R-16-PMI | Material N/A Alloy 600 | Tube OD N/A 1/2 x 1 | Positive Material Identification N/A PMI |
| INC-1010-R-12-PMI | Material N/A Alloy 600 | Tube OD N/A 5/8 x 3/4 | Positive Material Identification N/A PMI |
| INC-1010-R-14-PMI | Material N/A Alloy 600 | Tube OD N/A 5/8 x 7/8 | Positive Material Identification N/A PMI |
| INC-1010-R-16-PMI | Material N/A Alloy 600 | Tube OD N/A 5/8 x 1 | Positive Material Identification N/A PMI |
| INC-1210-R-8-PMI | Material N/A Alloy 600 | Tube OD N/A 3/4 x 1/2 | Positive Material Identification N/A PMI |
| INC-1210-R-16-PMI | Material N/A Alloy 600 | Tube OD N/A 3/4 x 1 | Positive Material Identification N/A PMI |
| INC-1610-R-20-PMI | Material N/A Alloy 600 | Tube OD N/A 1 x 1 1/4 | Positive Material Identification N/A PMI |
| INC-1610-R-24-PMI | Material N/A Alloy 600 | Tube OD N/A 1 x 1 1/2 | Positive Material Identification N/A PMI |
| INC-1610-R-32-PMI | Material N/A Alloy 600 | Tube OD N/A 1 x 2 | Positive Material Identification N/A PMI |
| INC-2000-R-24-PMI | Material N/A Alloy 600 | Tube OD N/A 1 1/4 x 1 1/2 | Positive Material Identification N/A PMI |
| INC-2000-R-32-PMI | Material N/A Alloy 600 | Tube OD N/A 1 1/4 x 2 | Positive Material Identification N/A PMI |
| INC-2400-R-32-PMI | Material N/A Alloy 600 | Tube OD N/A 1 1/2 x 2 | Positive Material Identification N/A PMI |
| 625-200-R-1-PMI | Material N/A Alloy 625 | Tube OD N/A 1/8 x 1/16 | Positive Material Identification N/A PMI |
| 625-200-R-2-PMI | Material N/A Alloy 625 | Tube OD N/A 1/8 x 1/8 | Positive Material Identification N/A PMI |
| 625-200-R-3-PMI | Material N/A Alloy 625 | Tube OD N/A 1/8 x 3/16 | Positive Material Identification N/A PMI |
| 625-200-R-4-PMI | Material N/A Alloy 625 | Tube OD N/A 1/8 x 1/4 | Positive Material Identification N/A PMI |
| 625-200-R-6-PMI | Material N/A Alloy 625 | Tube OD N/A 1/8 x 3/8 | Positive Material Identification N/A PMI |
| 625-200-R-8-PMI | Material N/A Alloy 625 | Tube OD N/A 1/8 x 1/2 | Positive Material Identification N/A PMI |
| 625-300-R-2-PMI | Material N/A Alloy 625 | Tube OD N/A 3/16 x 1/8 | Positive Material Identification N/A PMI |