MultiCAD Download (0)
▾
This category has 2,132 items. Only the first 1000 records are returned.
Reducer - Fractional/Fractional
Reducers/Port Connectors
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| T-100-R-4 | Material N/A PTFE | Tube OD N/A 1/16 x 1/4 | Positive Material Identification N/A None |
| T-200-R-1 | Material N/A PTFE | Tube OD N/A 1/8 x 1/16 | Positive Material Identification N/A None |
| T-200-R-2 | Material N/A PTFE | Tube OD N/A 1/8 x 1/8 | Positive Material Identification N/A None |
| T-200-R-3 | Material N/A PTFE | Tube OD N/A 1/8 x 3/16 | Positive Material Identification N/A None |
| T-200-R-4 | Material N/A PTFE | Tube OD N/A 1/8 x 1/4 | Positive Material Identification N/A None |
| T-200-R-6 | Material N/A PTFE | Tube OD N/A 1/8 x 3/8 | Positive Material Identification N/A None |
| T-200-R-8 | Material N/A PTFE | Tube OD N/A 1/8 x 1/2 | Positive Material Identification N/A None |
| T-300-R-2 | Material N/A PTFE | Tube OD N/A 3/16 x 1/8 | Positive Material Identification N/A None |
| T-300-R-4 | Material N/A PTFE | Tube OD N/A 3/16 x 1/4 | Positive Material Identification N/A None |
| T-400-R-2 | Material N/A PTFE | Tube OD N/A 1/4 x 1/8 | Positive Material Identification N/A None |
| T-400-R-3 | Material N/A PTFE | Tube OD N/A 1/4 x 3/16 | Positive Material Identification N/A None |
| T-400-R-4 | Material N/A PTFE | Tube OD N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| T-400-R-5 | Material N/A PTFE | Tube OD N/A 1/4 x 5/16 | Positive Material Identification N/A None |
| T-400-R-6 | Material N/A PTFE | Tube OD N/A 1/4 x 3/8 | Positive Material Identification N/A None |
| T-400-R-8 | Material N/A PTFE | Tube OD N/A 1/4 x 1/2 | Positive Material Identification N/A None |
| T-400-R-10 | Material N/A PTFE | Tube OD N/A 1/4 x 5/8 | Positive Material Identification N/A None |
| T-400-R-12 | Material N/A PTFE | Tube OD N/A 1/4 x 3/4 | Positive Material Identification N/A None |
| T-500-R-6 | Material N/A PTFE | Tube OD N/A 5/16 x 3/8 | Positive Material Identification N/A None |
| T-500-R-8 | Material N/A PTFE | Tube OD N/A 5/16 x 1/2 | Positive Material Identification N/A None |
| T-600-R-4 | Material N/A PTFE | Tube OD N/A 3/8 x 1/4 | Positive Material Identification N/A None |
| T-600-R-6 | Material N/A PTFE | Tube OD N/A 3/8 x 3/8 | Positive Material Identification N/A None |
| T-600-R-8 | Material N/A PTFE | Tube OD N/A 3/8 x 1/2 | Positive Material Identification N/A None |
| T-600-R-10 | Material N/A PTFE | Tube OD N/A 3/8 x 5/8 | Positive Material Identification N/A None |
| T-600-R-12 | Material N/A PTFE | Tube OD N/A 3/8 x 3/4 | Positive Material Identification N/A None |
| T-810-R-4 | Material N/A PTFE | Tube OD N/A 1/2 x 1/4 | Positive Material Identification N/A None |