MultiCAD Download (0)
▾
This category has 2,132 items. Only the first 1000 records are returned.
Reducer - Fractional/Fractional
Reducers/Port Connectors
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| HC-500-R-8 | Material N/A Alloy C-276 | Tube OD N/A 5/16 x 1/2 | Positive Material Identification N/A None |
| HC-600-R-4 | Material N/A Alloy C-276 | Tube OD N/A 3/8 x 1/4 | Positive Material Identification N/A None |
| HC-600-R-6 | Material N/A Alloy C-276 | Tube OD N/A 3/8 x 3/8 | Positive Material Identification N/A None |
| HC-600-R-8 | Material N/A Alloy C-276 | Tube OD N/A 3/8 x 1/2 | Positive Material Identification N/A None |
| HC-600-R-10 | Material N/A Alloy C-276 | Tube OD N/A 3/8 x 5/8 | Positive Material Identification N/A None |
| HC-600-R-12 | Material N/A Alloy C-276 | Tube OD N/A 3/8 x 3/4 | Positive Material Identification N/A None |
| HC-810-R-4 | Material N/A Alloy C-276 | Tube OD N/A 1/2 x 1/4 | Positive Material Identification N/A None |
| HC-810-R-6 | Material N/A Alloy C-276 | Tube OD N/A 1/2 x 3/8 | Positive Material Identification N/A None |
| HC-810-R-8 | Material N/A Alloy C-276 | Tube OD N/A 1/2 x 1/2 | Positive Material Identification N/A None |
| HC-810-R-10 | Material N/A Alloy C-276 | Tube OD N/A 1/2 x 5/8 | Positive Material Identification N/A None |
| HC-810-R-12 | Material N/A Alloy C-276 | Tube OD N/A 1/2 x 3/4 | Positive Material Identification N/A None |
| HC-810-R-16 | Material N/A Alloy C-276 | Tube OD N/A 1/2 x 1 | Positive Material Identification N/A None |
| HC-1010-R-12 | Material N/A Alloy C-276 | Tube OD N/A 5/8 x 3/4 | Positive Material Identification N/A None |
| HC-1010-R-14 | Material N/A Alloy C-276 | Tube OD N/A 5/8 x 7/8 | Positive Material Identification N/A None |
| HC-1010-R-16 | Material N/A Alloy C-276 | Tube OD N/A 5/8 x 1 | Positive Material Identification N/A None |
| HC-1210-R-8 | Material N/A Alloy C-276 | Tube OD N/A 3/4 x 1/2 | Positive Material Identification N/A None |
| HC-1210-R-16 | Material N/A Alloy C-276 | Tube OD N/A 3/4 x 1 | Positive Material Identification N/A None |
| HC-1610-R-20 | Material N/A Alloy C-276 | Tube OD N/A 1 x 1 1/4 | Positive Material Identification N/A None |
| HC-1610-R-24 | Material N/A Alloy C-276 | Tube OD N/A 1 x 1 1/2 | Positive Material Identification N/A None |
| HC-1610-R-32 | Material N/A Alloy C-276 | Tube OD N/A 1 x 2 | Positive Material Identification N/A None |
| HC-2000-R-24 | Material N/A Alloy C-276 | Tube OD N/A 1 1/4 x 1 1/2 | Positive Material Identification N/A None |
| HC-2000-R-32 | Material N/A Alloy C-276 | Tube OD N/A 1 1/4 x 2 | Positive Material Identification N/A None |
| HC-2400-R-32 | Material N/A Alloy C-276 | Tube OD N/A 1 1/2 x 2 | Positive Material Identification N/A None |
| B-100-R-2 | Material N/A Brass | Tube OD N/A 1/16 x 1/8 | Positive Material Identification N/A None |
| B-100-R-4 | Material N/A Brass | Tube OD N/A 1/16 x 1/4 | Positive Material Identification N/A None |